Extended Sink Flange - Stainless Steel

InSinkErator

Extended Sink Flange - Stainless Steel

InSinkErator

The Extended Sink Flange is required for sinks that are 3/4"""" to 1-3/4"""" thick. The polished surface of this stainless steel flange will complement most stainless steel sinks.

SKU: 10082
Dispenser Finish:Stainless Steel
$95.30
Available
a

Features

  • Easy to install
  • Created for use with thicker sink material ranging from 19mm — 44.45mm in fortified stainless steel.

Documents & Drawings

Reviews / Q&A

1
Product image shown are for illustration purposes only and may not be an exact representation of the product or package contents
*
InSinkErator® may make improvements and/or changes in the specifications of products at any time, in its sole discretion, without notice or obligation and further reserves the right to change or discontinue models.
InSinkErator Extended Sink Flange - Stainless Steel The Extended Sink Flange is required for sinks that are 3/4"""" to 1-3/4"""" thick. The polished surface of this stainless steel flange will complement most stainless steel sinks. ExtSSFlange