Advanced Series Evolution 55SS, 1 HP

Our most premium disposal,the Evolution 55ss features our highest horsepower, quietest SoundSeal® Technology, and longest warranty.Its 4-Stage MultiGrind® Technology is designed to prevent clogs by grinding food scraps the finest.

Read more...
SKU: 79976-ISE

Features

  • 1 HP long-lasting, Dura-Drive® Induction motor
  • 10-Year We Come to You® Limited In Home Warranty
  • Quietest SoundSeal® Technology is the quietest disposal on the market
  • Advanced Grind for tough and fibrous food scraps
  • 4-Stage MultiGrind® Technology: Finest grind designed to prevent clogs
  • EZ Connect Disposal easily connects to a hardwire connection or outlet
  • Removable EZ Pass Baffle
  • Safe for use with properly maintained septic tanks
  • EZ Connect Cord Sold Separately

Specifications

Type of Feed
Continuous
On/Off Control
Wall Switch
Motor
Single Phase
Horsepower
1 HP
Volts
120
HZ
60
RPM
1725
Amp. (Avg. Load)
10.2
Time Rating
Intermittent
Lubrication
Permantly Lubricated Upper & Lower Bearings
Shipping Weight (Approx.)
20.2 lb.
Overall height
12.25"
Motor Protection
Automatic Reset
Average Water Usage
Approx. 1 Gallon Per Eprson Per Day
Average Electrical Usage
3-4 KWh Per Year
Drain Connections
1-1/2" Cushioned Slip Joint
Dishwasher Drain Connection
Yes

Documents & Drawings

Reviews / Q&A

1
Product image shown are for illustration purposes only and may not be an exact representation of the product or package contents
*
InSinkErator® may make improvements and/or changes in the specifications of products at any time, in its sole discretion, without notice or obligation and further reserves the right to change or discontinue models.