Advanced Series Evolution 45SS, 3/4 HP

The Evolution 45SS disposal delivers power, quieter operation, and enhanced performance so you can grind more and hear less. Its 3-Stage MultiGrind® Technology is designed to prevent clogsby grinding food scraps the finest.

Read more...
SKU: 79975-ISE

Features

  • 3/4 HP long-lasting, Dura-Drive® Induction motor
  • 9-Year We Come to You® Limited In Home Warranty
  • Quiet SoundSeal Technology® delivers quiet disposal operation
  • Advanced Grind for tough and fibrous food scraps
  • 3-Stage MultiGrind® Technology: Finest grind designed to prevent clogs
  • EZ Connect Disposal easily connects to a hardwire connection or outlet
  • Removable EZ Pass Baffle
  • Safe for use with properly maintained septic tanks
  • EZ Connect Cord Sold Separately

Specifications

Type of Feed
Continuous
On/Off Control
Wall Switch
Motor
Single Phase
Horsepower
3/4 HP
Volts
120
HZ
60
RPM
1725
Amp. (Avg. Load)
9.5
Time Rating
Intermittent
Lubrication
Permantly Lubricated Upper & Lower Bearings
Shipping Weight (Approx.)
18.6 lb.
Overall height
12.25"
Motor Protection
Automatic Reset
Average Water Usage
Approx. 1 Gallon Per Eprson Per Day
Average Electrical Usage
3-4 KWh Per Year
Drain Connections
1-1/2" Cushioned Slip Joint
Dishwasher Drain Connection
Yes

Documents & Drawings

Reviews / Q&A

1
Product image shown are for illustration purposes only and may not be an exact representation of the product or package contents
*
InSinkErator® may make improvements and/or changes in the specifications of products at any time, in its sole discretion, without notice or obligation and further reserves the right to change or discontinue models.