Advanced Series Evolution 35SS, 5/8 HP

The InSinkErator Evolution 35SS 5/8 HP Garbage Disposal offers a hygienic, convenient and environmentally responsible way to rid your kitchen of food scraps. Septic-safe for properly maintained septic systems, this compact garbage disposal quickly grinds food waste into tiny particles that easily flush down the kitchen drain. Part of the InSinkErator Advanced Series, premium InSinkErator garbage disposals with patented SoundSeal technology for quieter operation than standard disposals, plus superior grind performance for tough and fibrous food scraps, the Evolution 35SS has a 5/8 HP, heavy-duty Dura-Drive induction motor. It provides jam-busting torque with stainless steel grind components in a compact design that fits under the kitchen sink. This EZ Connect InSinkErator garbage disposal also has an EZ Connect Hardwire Adapter, EZ Grip Handles, EZ Removable Dishwasher Inlet Plug, and Lift and Latch technology for easy installation. Since 1938, InSinkErator helps you Kitchen Better.

Read more...
SKU: 79974-ISE

Features

  • 5/8 HP long-lasting, Dura-Drive® Induction motor
  • 8-Year We Come to You® Limited In Home Warranty
  • Quiet SoundSeal Technology® delivers quiet disposal operation
  • Advanced Grind for tough and fibrous food scraps
  • 3-Stage MultiGrind® Technology: Finest grind designed to prevent clogs
  • EZ Connect Disposal easily connects to a hardwire connection or outlet
  • Removable EZ Pass Baffle
  • Safe for use with properly maintained septic tanks
  • EZ Connect Cord Sold Separately

Specifications

Type of Feed
Continuous
On/Off Control
Wall Switch
Motor
Single Phase
Horsepower
5/8 HP
Volts
120
HZ
60
RPM
1725
Amp. (Avg. Load)
7.6
Time Rating
Intermittent
Lubrication
Permantly Lubricated Upper & Lower Bearings
Shipping Weight (Approx.)
18.4 lb.
Overall height
12.25"
Motor Protection
Automatic Reset
Average Water Usage
Approx. 1 Gallon Per Eprson Per Day
Average Electrical Usage
3-4 KWh Per Year
Drain Connections
1-1/2" Cushioned Slip Joint
Dishwasher Drain Connection
Yes

Documents & Drawings

Reviews / Q&A

1
Product image shown are for illustration purposes only and may not be an exact representation of the product or package contents
*
InSinkErator® may make improvements and/or changes in the specifications of products at any time, in its sole discretion, without notice or obligation and further reserves the right to change or discontinue models.