Evolution 1300, 3/4 HP Garbage Disposal, Advanced Series EZ Connect Continuous Feed Food Waste Disposer

The InSinkErator Evolution 1300, 3/4 HP Garbage Disposal, offers a clean, hygienic, convenient and environmentally responsible way to rid your kitchen of food scraps quickly. Septic-safe for properly maintained septic systems, this compact garbage disposal effortlessly grinds food waste into tiny particles that easily flush down the kitchen drain. Part of the InSinkErator Advanced Series, premium and high-performance InSinkErator garbage disposals with patented SoundSeal technology for significantly quieter operation than standard disposals and superior grind performance to handle tough and fibrous food scraps, the Evolution 1300 disposal features a 3/4 HP, heavy-duty Dura-Drive induction motor. It provides jam-busting torque and rust-resistant, stainless steel grind components packed into a compact design that fits easily under the kitchen sink, leaving room for other kitchen necessities. This EZ Connect InSinkErator garbage disposal also features the EZ Connect Hardwire Adapter, EZ Grip Handles, EZ Removabe Dishwasher Inlet Plug, and Lift and Latch technology for easy installation. Your kitchen is the heart of your home, where you gather with family and other loved ones. The perfect complement to every kitchen since 1938, InSinkErator has been making products that are better for your family and your world. Simple solutions from InSinkErator help you Kitchen Better.

Read more...
SKU: 79970-ISE
Power Cord Attached:No

Features

  • InSinkErator Evolution 1300, 3/4 HP Garbage Disposal, with 12.25-inch height, 8.25-inch width; includes EZ Connect Hardwire Adapter and garbage disposal flange, gaskets, bolts, etc., for installation, plus jam-buster wrenchette and kitchen drain stopper
  • InSinkErator Evolution compact garbage disposal invented, designed, and assembled in USA and sold exclusively at The Home Depot; compatible EZ Connect Power Cord sold separately
  • Quiet sink disposal featuring Quiet SoundSeal technology and 3-Stage MultiGrind technology designed to prevent clogs by grinding food scraps the finest; 3/4 HP Dura-Drive induction motor for maximum durability
  • InSinkErator garbage disposer featuring rubber Anti-Vibration Mount and removable Quiet Collar sink baffle that's antimicrobial and dishwasher-safe
  • DIY EZ Connect food waste disposer kitchen appliance with EZ Grip Handles, EZ Removable Dishwasher Inlet Plug with included wrenchette, EZ Connect Hardwire Adapter, and Lift and Latch technology for easiest installation of sink garbage disposal
  • Compact garbage disposal with rugged construction and space-saving design that easily fits under sink, leaving room for other small kitchen appliances, like an instant hot water dispenser
  • Backed by InSinkErator 9-Year "We Come to You" Limited Service Warranty that covers in-home repair or replacement of kitchen garbage disposal by an authorized dealer

Specifications

Warranty
9 Year We Come To You® In-Home Limited Warranty
Type of Feed
Continuous
On/Off Control
Wall Switch
Motor
Single Phase
Horsepower
3/4 Horsepower
Volts
120
HZ
60
RPM
1725
Amp. (Avg. Load)
9.5
Time Rating
Intermittent
Lubrication
Permantly Lubricated Upper & Lower Bearings
Shipping Weight (Approx.)
18.4
Over Height
12.25
Motor Protection
Automatic Reset
Average Water Usage
Approx. 1 Gallon per Person per Day
Average Electrical Usage
3-4 KWh per Year
Drain Connection
1-1/2" Cushioned Slip Joint
Dishwasher Drain Connection
Yes

Documents & Drawings

Reviews / Q&A

1
Product image shown are for illustration purposes only and may not be an exact representation of the product or package contents
*
InSinkErator® may make improvements and/or changes in the specifications of products at any time, in its sole discretion, without notice or obligation and further reserves the right to change or discontinue models.