Handwashing 101
Always wash your hands before handling food or beginning any food related task, and after work-related activities. Please download the ServSafe guide for more information.
Frequent handwashing is a critical safeguard against bacteria and viruses, including Coronavirus. The InSinkErator Instant Warm Handwash System provides commercial kitchens with a sanitary, touchless handwashing solution that promotes hygiene by providing instant warm water in locations where employees need to wash their hands consistently and effectively.
With extensive instant hot water expertise and over 80 years of product innovation, you can trust InSinkErator® for an effective handwashing solution.
The Instant Warm Handwash System combines a hot water tank and touchless faucet in one space-saving system that can be placed in numerous locations.
Instant warm water on demand. | No battery to fail. | Touchless faucet design. | ||
Dispenses at least 40 twenty-second, instantly warm handwashes at 100°F per hour* | Sanitary, touchless faucet design with a hard-wired motion sensor. | The system’s touchless faucet design prevents the re-contamination of clean hands. | ||
Minimal installation requirements. | Easily retrofittable. | Promotes thorough handwashing. | ||
All you need is a sink, cold water line, and a 115V outlet. | Our innovative 2-in-1 faucet can be splash or deck mounted in any 1, 2, or 3-hole sink with 4" centers. | Provides staff with a more comfortable** solution for frequent, thorough and consistent handwashing. |
Warm water boosts the hydrophobic effect of soap molecules1, helping to remove the pathogens, fats, oils, and grease that stick to skin. The Instant Warm Handwash System dispenses at least 40 twenty-second, instantly warm handwashes at 100°F per hour.2
1 Emory University, Department of Chemistry, 2020 https://news.emory.edu/stories/2020/03/esc_soap_saves_lives/campus.html
2 Based on cycles of 20 seconds on/40 seconds off, incoming water temperature of 40°F (4.4°C), and a tank set point of 105°F.
* Based on cycles of 20 seconds on/40 seconds off, incoming water temperature of 40°F (4.4°C), and a tank set point of 105°F.
**The FDA Food Code specifies that handwashing with warm water is more comfortable for staff, encouraging handwashing for the recommended duration.
With the Instant Warm Handwash System, kitchen staff won’t waste water or time waiting for handwashing water to heat up. Water is also saved during the scrubbing process, as the faucet automatically shuts off when hands are moved away from the sensor. With these factors considered, the Instant Warm Handwash System costs less than $0.01 per wash!3
3 Assumes two washes/hour at 6 employees/day for 18 hours/day and 365 days/year for a total of 78,840 washes.
Watch as resident expert Emerson Green takes you through the proper handwashing steps with the Instant Warm Handwash System.
Kitchen Better™. From food waste disposers and reduction systems to hot water dispensers and hygiene solutions, InSinkErator has the foodservice equipment commercial kitchens need to enhance day-to-day operations.
Would you like to learn more about how InSinkErator’s Instant Warm Handwash System can benefit your business?
Complete the form below and we’ll be in touch soon with more information.