Instant Warm Handwashing System

Dirty hands spread disease. Yet, a USDA study found that 97% of the time restaurant workers don't meet CDC handwashing standards. Proper handwashing begins with warm water -- the FDA and ServSafe recommend washing hands with 100°F warm water at hand sinks. Warm water boosts the hydrophobic effect of soap molecules1, helping to remove harmful bacteria and viruses that are encased in a fatty acid membrane. The InSinkErator Instant Warm Handwash System provides commercial kitchens with a sanitary, touchless handwashing solution that dispenses at least 40 twenty-second, instantly warm handwashes at 100°F per hour.2


1. Emory University, Department of Chemistry, 2020 https://news.emory.edu/stories/2020/03/esc_soap_saves_lives/campus.html [news.emory.edu]
2. Based on cycles of 20 seconds on/40 seconds off, incoming water temperature of 40°F 4.4°C), and a tank set point of 105°F.
3. Assumes two washes/hour at 6 employees/day for 18 hours/day and 365 days/year for a total of 78,840 washes

Read more...
SKU: Handwash-2

Features

  • Dispenses 40+ twenty-second, instantly warm 100ºF handwashes per hour2
  • Sanitary, touchless faucet design
  • An all-in-one solution with a faucet and hot water tank in one space-saving system
  • Hard-wired motion sensor in faucet; No battery to fail
  • Costs less than $0.01 per wash!3  Save labor and water by eliminating heat-up wait time. Save water with the auto-off sensor.
  • Our innovative 2-in-1 faucet can be splash or deck mounted in any 1, 2, or 3-hole sink with 4" centers
  • Easy to retrofit, the system requires only a sink, cold water line, and a 115V outlet
  • 1 Year Limited Warranty
  • Code compliant with FDA, CDC, ServSafe
  • UL, NSF certified

Specifications

Documents & Drawings

1
Product image shown are for illustration purposes only and may not be an exact representation of the product or package contents
*
InSinkErator® may make improvements and/or changes in the specifications of products at any time, in its sole discretion, without notice or obligation and further reserves the right to change or discontinue models.