Invite HOT100 Push Button Instant Hot Water Dispenser System Faucet (H-HOT100)

The InSinkErator® HOT100™ Instant Hot Water Dispenser System is the newest and most affordable addition to the Invite™ series. This model features an easy push-button technology which includes a unique HOT100 2/3 gallon stainless steel tank that delivers up to 60 cups per hour of steaming hot water. It has a modern chrome design that complements today's popular kitchen faucet styles. Model offers tool-free tank connections and dry-start protection for installation convenience.

Read more...
SKU: HOT100

Features

  • 2/3 gallon tank delivers 60 cups of near boiling water per hour
  • 1-Year We Come To You™ In-Home Service Warranty
  • Tool-free tank connections and dry-start protection to ease installation
  • Easy-to-adjust temperature control
  • Easy-push button activation
  • 115 volts, 750 watts, 6.25 amps
  • Lead free compliance: NSF/ANSI/CAN 61: Q<1

Specifications

Capacity
2/3-gallon hot water tank
Thermostat
Snap-action, adjustable from 160?F to 210?F (factory pre-set at 200?F)
Hot Valve
Instant, self-closing
Shipping Weight
Approximately 7.4 lbs.
Required Hole Diameter
1-1/4″ to 1-1/2″ (standard)

Documents & Drawings

Reviews / Q&A

1
Product image shown are for illustration purposes only and may not be an exact representation of the product or package contents
*
InSinkErator® may make improvements and/or changes in the specifications of products at any time, in its sole discretion, without notice or obligation and further reserves the right to change or discontinue models.