Indulge Modern Hot/Cool Faucet (FHC3300)

The Indulge™ Modern faucet blends efficiency and style into a gallery-worthy work-of-art for the kitchen. The sleek, minimalistic look of this faucet is certain to impress and blends perfectly into most modern kitchens. Streamlined design features innovative single-handle activation.

Available in both hot & cool and hot-only models.

Read more...
SKU: FHC3300
Price Not Available
Success Icon
Select an option to see availability

Features

  • Dispenses steaming hot and cool drinking water
  • Spout swivels to make filling pitchers and pots easier
  • Unique single handle design provides minimalist look
  • Stay-On™ cool handle remains on for easy use
  • Durable all brass dispenser construction
  • InSinkErator 5-Year We Come To You® In-Home Full Service Limited Warranty Covers parts and labor
  • For use with the InSinkErator Stainless Steel Tank and Filtration System (sold separately)
  • Available in chrome or brushed steel
  • Lead free compliance: NSF/ANSI/CAN 61: Q<1

Specifications

Ceramic Valve
Instant, self-closing
Shipping Weight
5 lbs.
Required Hole Diameter
0 3/8″ - 1 1/2″ (standard)
Capacity
2.5 Litre Stainless Steel Tank
Supply Pressure
172-862 kPa (1.7-8.6 bar) (25-125 psi)

Documents & Drawings

Reviews / Q&A

1
Product image shown are for illustration purposes only and may not be an exact representation of the product or package contents
*
InSinkErator® may make improvements and/or changes in the specifications of products at any time, in its sole discretion, without notice or obligation and further reserves the right to change or discontinue models.