HC1100 Steaming Hot & Cold Water Tap

The HC1100 sits neatly alongside your main tap and despenses instant filtered steaming hot and filtered cold water at the pull of a lever.

Countless uses of instant near-boiling water
Once you have a HC1100 steaming hot water tap you'll wonder how you ever lived without it. There are near countless uses of on-demand near-boiling water. From making a cup of tea in less than 8 seconds through to removing grease from pans with ease you'll find that a steaming hot water taps is one of the most important appliances you could have in your kitchen.

Read more...
SKU: FHC1100
Price Not Available
Success Icon
Select an option to see availability

Features

  • Price includes installation
  • Steaming hot filtered water
  • Filtered cold water
  • NeoTank with adjustable digital thermostat that allows you to set your preferred temperature between 88°C and 98°C
  • Easy to replace filter
  • The hot lever automatically shuts off when the lever is released
  • 2 year parts and labour limited warranty
  • Available in several designer finishes
  • Lead free compliance: NSF/ANSI/CAN 61: Q<1

Specifications

Required Hole Diameter
35 mm - 38 mm
Installation Kit
Complete
Capacity
2.5 Litre Stainless Steel Tank
Supply Pressure
172-862 kPa (1.7-8.6 bar) (25-125 psi)

Documents & Drawings

Reviews / Q&A

1
Product image shown are for illustration purposes only and may not be an exact representation of the product or package contents
*
InSinkErator® may make improvements and/or changes in the specifications of products at any time, in its sole discretion, without notice or obligation and further reserves the right to change or discontinue models.