F-201R Replacement Filter Cartridge

The InSinkErator® F-201R Replacement Filter is the only water filter specifically designed for instant hot and hot/cool water dispensers. When paired with the InSinkErator Stainless Steel Tank, our carbon filters provide fresh-tasting water by reducing chlorine taste and odor. The F-201R filter can also be adapted to any refrigerator, icemaker or virtually any drinking water system.

Read more...
Price Not Available
Success Icon
Select an option to see availability

Features

  • Includes 2 replacement filters for use with InSinkErator water filtration system
  • Reduces Chlorine, taste and odor for clean, refreshing taste
  • Sanitary, quick-change filter cartridge makes replacement easy. A simple twist is all it takes!
  • Certified by Water Quality Association to NSF/ANSI 372 for Lead Free Compliance
  • 6 month recommended filter cartridge replacement

Specifications

Filter Capacity
500 gallons
Temperature Range
Incoming cold water supply line can be from 33°F to 100°F (1°C to 38°C). Connect to cold water supply line only.
Pressure
30-125 psi
Flow Rate
0.75 gpm
Shipping Weight
Approximately 2.0 lbs.

Documents & Drawings

Reviews / Q&A

1
Product image shown are for illustration purposes only and may not be an exact representation of the product or package contents
*
InSinkErator® may make improvements and/or changes in the specifications of products at any time, in its sole discretion, without notice or obligation and further reserves the right to change or discontinue models.