Evolution Cover Control Plus Garbage Disposal Batch Feed, 3/4 HP

Evolution Cover Control Plus garbage disposal from InSinkErator offers the extra assurance of covered operation. Activated by the magnetic Cover Start switch, it runs only when the cover is on. Featuring patented sound and grind technology, the Evolution Cover Control Plus offers high-performance operation.

Read more...
SKU: 79341B-ISE
Power Cord Attached:No

Features

  • SoundSeal® Technology delivers Ultra-Quiet performance allowing you to hold a conversation with normal voices in the same room
  • MultiGrind® Technology delivers two stages of grind and allows you to more efficiently grind difficult food items like bones
  • Magnetic cover start activation means no wall switch is required Robust chrome plated die cast zinc stopper that holds back water when needed, and will only turn on disposer when manually activated
  • 3/4 Horsepower Dura-Drive® Induction Motor is engineered to specifications used for appliance motors, provides quiet operation and long life
  • 40 oz. Stainless Steel Grind Chamber and Components for durability
  • InSinkErator 7-Year We Come To You® In-Home Full Service Limited Warranty Covers parts and labor
  • Quick Lock® Sink Mount allows for easy installation and disposer replacement
  • Power cord not included (sold separately)

Specifications

Warranty
7 Year We Come To You® In-Home Limited Warranty
Type of Feed
Batch Feed
On/Off Control
Cover Control
Motor
Single Phase
Horsepower
3/4 HP
Time Rating
Intermittent
Lubrication
Permanently Lubricated Upper & Lower Bearings
Unit Finish
Gray TEN-1706
Overall Height
16-14″
Soundseal Technology
Anti-Vibration Mount™, Anti-Vibration Tailpipe Mount™, Sink Baffle, Multi-Layer SoundLimiter™ Insulation
MultiGrind Technology
GrindShear Ring®
Grind Chamber Capacity
40 oz
Motor Protection
Manual Reset Overload
Average Water Usage
Approx. 1 Gallon Per Person Per Day
Average Electrical Usage
3-4 KWh Per Year
Drain Connection
1-1/2″ Anti-Vibration (Hose Clamp)
Dishwasher Drain Connection
Yes

Documents & Drawings

Reviews / Q&A

1
Product image shown are for illustration purposes only and may not be an exact representation of the product or package contents
*
InSinkErator® may make improvements and/or changes in the specifications of products at any time, in its sole discretion, without notice or obligation and further reserves the right to change or discontinue models.