De InSinkErator-boiler van direct heet water levert stomend heet water van tot 99°C en is de ideale vervanging voor uw bestaande of oude InSinkErator-tank van heet water
Voldoet aan de ontvlambaarheidsspecificatie U.L. 94HF.1
Toevoerdruk
1-8 bar
Documents & Drawings
1
Product image shown are for illustration purposes only and may not be an exact representation of the product or package contents
*
InSinkErator® may make improvements and/or changes in the specifications of products at any time, in its sole discretion, without notice or obligation and further reserves the right to change or discontinue models.