F-2000S Water Filtration System

SKU: 44679

The F-2000S Water Filtration System is designed for exclusive use with InSinkErator water dispensing systems. It reduces particulates, chlorine taste and odor, plus cysts, lead, mercury, and other impurities allowing you to enjoy better-tasting hot beverages. It has a 1/4 in. quick-connect fitting and is replaced easily without contact with used filter material.

Read more... Read more...

Features

  • System includes: Filter Head Bracket, F-2000 Replacement Filter, Two Polyethylene Tubes, Quick-Connect Fitting, Two Mounting Screws, 1/4" Compression Fittings
  • Sanitary quick-change filter cartridge - Automatically shuts water off when filter cartridge is replaced
  • NSF standard 42 certified for quality assurance
  • We Come To You® 1-Year In-Home Limited Warranty (excludes filter replacement cartridges)
  • Designed for exclusive use with InSinkErator water dispensing systems
  • Filter head bracket compatible with only F-1000 and F-2000 replacement filters
  • Recommended 6 months replacement for optimal performance
  • Twist-and-lock design for quick-and-easy filter changes
  • Sanitary quick-change filter cartridge
  • Automatically shuts water off when filter cartridge is replaced
  • MFG Model # : F-2000S

Reviews / Q&A

1
Product image shown are for illustration purposes only and may not be an exact representation of the product or package contents
*
InSinkErator® may make improvements and/or changes in the specifications of products at any time, in its sole discretion, without notice or obligation and further reserves the right to change or discontinue models.