Mounting Extension for Involve Hot Water Dispensers

The InSinkErator® Extension for Involve Hot Water Dispensers allows the hot water dispenser to be installed in solid-surface countertops with a maximum thickness of 3 in. The extension includes a plastic stem and mounting nut that can be simply threaded on and off to adjust to varying countertop thickness. The plastic stem and mounting nut come pre-installed on the instant hot water dispenser for quick and easy installation.

Read more...
SKU: 42790A

Features

  • Black plastic construction
  • Includes a plastic stem and mounting nut
  • Comes pre-installed on all Involve Series models
  • Works with most solid-surface countertops up to 3 in. thick; compatible with multiple types of countertops

Documents & Drawings

Reviews / Q&A

1
Product image shown are for illustration purposes only and may not be an exact representation of the product or package contents
*
InSinkErator® may make improvements and/or changes in the specifications of products at any time, in its sole discretion, without notice or obligation and further reserves the right to change or discontinue models.