Instant Hot Water Tank and Filtration System (HWT-F1000S)

The redesigned stainless steel hot water tank (HWT-F1000S), which includes the new water filtration system (F-1000S), will feature a new high-end appearance. It is re-engineered for longer life and improved performance with a 2/3-gallon capacity tank, tool-free connections to ease installation, and dry-start protection for peace of mind. This tank provides up to 60 cups of steaming hot, filtered water per hour.

Read more... Read more...
SKU: 44723

Features

  • Includes hot water tank and F-1000S Filtration System (Head Bracket, F-1000 Replacement Filter, Two Polyethylene Tubes, Quick-Connect Fitting, Two Mounting, Screws, 1/4" Compression Fittings)
  • Hot water tank with stainless-steel construction for longer life (UL Certified)
  • Easy-to-adjust temperature control (Adjustable from 160 — 210 °F)
  • Compact 2/3-gallon holding capacity
  • Provides up to 60 cups/hour of steaming hot, filtered water
  • Designed for use with all InSinkErator water dispensers (except model Hot1)
  • 115 volts, 750 watts, 6.25 amps
  • We Come To You® 3-Year In-Home Limited Warranty on tank; 1-Year on filtration system (Excludes replacement filter cartridges)
  • F-1000 filter reduces particulates, chlorine taste and odor (NSF 42 certified)
  • Recommended 6 months filter replacement for optimal performance
  • Filter bracket head compatible with only F-1000 and F-2000 replacement filters

Specifications

Capacity
2/3 gallon stainless steel tank dispenses up to 60 cups of water per hour
Electrical
115 volts, A.C., 750 watts, 6.25 amp heating element with grounded three (3) prong plug
Thermostat
Snap-action, adjustable from 160°F to 210°F(factory pre-set at 200°F)
Weight
Approx 7.7 lbs

Reviews / Q&A

1
Product image shown are for illustration purposes only and may not be an exact representation of the product or package contents
*
InSinkErator® may make improvements and/or changes in the specifications of products at any time, in its sole discretion, without notice or obligation and further reserves the right to change or discontinue models.