HWT200-F2000S Instant Hot Water Tank and Filtration System

Better prices may be found through our retail partners. Please click Where to Buy.

Hot beverages, quick cleanup and 100s of other tasks are made quicker and easier with the HWT200 instant hot water tank with filtration system. Featuring a precision temperature control system and new sound-proofing technology, HWT200 delivers filtered water as hot as 208° instantly, right at the kitchen sink. The F-2000S Filtration System keeps your water tasting fresh by reducing particulates, chlorine taste and odor, lead, mercury, cysts, asbestos and other impurities.

Read more...
SKU: 45630-ISE
Price Not Available
Success Icon
Available

Features

  • LED illumination indicates heating and at-temperature levels
  • 100% welded stainless steel construction for optimum durability
  • Sound-proofing technology ensures ultra-quiet performance
  • 750W, 2/3-gallon stainless steel tank
  • Tool-free connections and dry-start protection for easy installation
  • The included F-2000S Enhanced filtration system reduces lead, mercury, cysts, asbestos, lindane, benzene, carbofuran, p-dichorobenzene, 2,4-D, atrazine, and other harmful impurities.
  • We Come to You 3-year in-home limited warranty on tank; 1-year on filtration system (excludes replacement filter cartridges)
  • Meets or exceeds the following codes/standards – cULus, NSF/ANSI 372, NSF/ANSI 58, NSF/ANSI 42, NSF/ANSI 53, ISO 9001

Specifications

Capacity
2/3 gallon stainless steel
Electrical
115V, 750 watts, 6.5A

Documents & Drawings

Reviews / Q&A

1
Product image shown are for illustration purposes only and may not be an exact representation of the product or package contents
*
InSinkErator® may make improvements and/or changes in the specifications of products at any time, in its sole discretion, without notice or obligation and further reserves the right to change or discontinue models.