Involve H-View Instant Hot Water Dispenser System (H-VIEWC-SS)

Better prices may be found through our retail partners. Please click Where to Buy.

This InSinkErator® Involve™ Series system, which includes the View instant hot water dispenser and re-engineered Stainless Steel Tank, provides steaming hot water for a variety of uses. Transitionally designed, the Involve View complements both soft contemporary and traditional design styles. Enjoy hot water right when you need it - now.

Read more...
SKU: HViewSS
$677.30 to $761.90
Success Icon
Select an option to see availability

Features

  • Includes 2/3 gallon Stainless Steel tank that delivers 60 cups/hour of steaming hot water
  • Compact all metal dispenser construction
  • InSinkErator 3-Year We Come To You® In-Home Full Service Limited Warranty Covers parts and labor
  • UL listed
  • 115 volts, 750 watts, 6.25 amps
  • Available in two finishes: Chrome and Satin Nickel
  • Lead free compliance: NSF/ANSI/CAN 61: Q<1

Specifications

Capacity
2/3-gallon hot water tank dispenses up to 60 cups of water per hour
Thermostat
Snap-action, adjustable from 160?F to 210?F (factory pre-set at 200?F)
Hot Valve
Instant, self-closing
Shipping Weight
Approximately 8.5 lbs.
Required Hole Diameter
1-1/4″ to 1-1/2″ (standard)

Documents & Drawings

Reviews / Q&A

1
Product image shown are for illustration purposes only and may not be an exact representation of the product or package contents
*
InSinkErator® may make improvements and/or changes in the specifications of products at any time, in its sole discretion, without notice or obligation and further reserves the right to change or discontinue models.