Involve HC-Wave Instant Hot/Cool Water Dispenser System (HC-WAVEC-SS)

Better prices may be found through our retail partners. Please click Where to Buy.

This InSinkErator® Involve™ Series system, which includes the Wave Instant Hot Water Dispenser and re-engineered Stainless Steel Tank, provides steaming hot water and cool drinking water. Transitionally designed, the Involve Wave complements both soft contemporary and traditional design styles. Enjoy hot or cool water right when you need it - now.

Read more...
SKU: HCWaveSS
$786.10 to $879.70
Success Icon
Select an option to see availability

Features

  • Includes 2/3 gallon Stainless Steel tank that delivers 60 cups/hour of steaming hot water and cool drinking water
  • Compact all metal dispenser construction
  • InSinkErator 3-Year We Come To You® In-Home Full Service Limited Warranty Covers parts and labor
  • UL listed
  • 115 volts, 750 watts, 6.25 amps
  • Available in two finishes: Chrome and Satin Nickel
  • Lead free compliance: NSF/ANSI/CAN 61: Q<1

Specifications

Capacity
2/3-gallon hot water tank dispenses up to 60 cups of water per hour
Thermostat
Snap-action, adjustable from 160?F to 210?F (factory pre-set at 200?F)
Hot Valve
Instant, self-closing
Shipping Weight
Approximately 8.5 lbs.
Required Hole Diameter
1-1/4″ to 1-1/2″ (standard)

Documents & Drawings

Reviews / Q&A

1
Product image shown are for illustration purposes only and may not be an exact representation of the product or package contents
*
InSinkErator® may make improvements and/or changes in the specifications of products at any time, in its sole discretion, without notice or obligation and further reserves the right to change or discontinue models.