Invite Contour Instant Hot Water Dispenser (H-Contour-SS)

Better prices may be found through our retail partners. Please click Where to Buy.

The new InSinkErator® Invite Contour™ Instant Hot Water Dispenser faucet in Chrome with twist activation handle includes a 2/3 gallon stainless steel tank that delivers up to 60 cups per hour of steaming hot water. It has a stylish, sleek chrome and black design that offers tool-free tank connections and dry-start protection for installation convenience. Instant hot water dispensers sit right on the edge of your kitchen sink, the perfect complement to your faucet.

Read more...
SKU: 44718
Dispenser Finish:Chrome
$543.20
Success Icon
Available

Features

  • Includes chrome finish instant hot water dispenser and 2/3 gal. stainless steel hot water tank
  • Lead free compliance: NSF/ANSI/CAN 61: Q<1

Specifications

Capacity
2/3-gallon hot water tank dispenses up to 60 cups of water per hour
Thermostat
Snap-action, adjustable from 160°F to 210°F (factory pre-set at 200°F)
Hot Valve
Instant, self-closing
Shipping Weight
Approximately 7.4 lbs.
Required Hole Diameter
1-1/4″ to 1-1/2″ (standard)

Documents & Drawings

Reviews / Q&A

1
Product image shown are for illustration purposes only and may not be an exact representation of the product or package contents
*
InSinkErator® may make improvements and/or changes in the specifications of products at any time, in its sole discretion, without notice or obligation and further reserves the right to change or discontinue models.