HOT250 Instant Hot & Cold Water Dispenser System, 2-Handle Drinking Water Faucet with 2/3-Gallon, Stainless Steel Tank

Better prices may be found through our retail partners. Please click Where to Buy.

The possibilities are endless...

Instantly dispense near-boiling water and filter-ready cold water right at your kitchen sink with InSinkErator HOT250 Hot/Cold Instant Hot Water Dispenser. Whether you are cooking, cleaning without harsh chemicals, or preparing cold and hot drinks, InSinkErator makes hot water and filter-ready cold drinking water happen instantly, offering convenience and life hacks via a kitchen sink faucet. Easily remove red wine stains, warm baby bottles, thaw frozen food there are endless ways to use an InSinkErator instant hot water dispenser. Made from quality metal for ultimate durability, the InSinkErator HOT250 faucet transitional style in chrome finish suits a variety of main faucet designs and kitchen decor. The cold and hot water faucet spout rotates 360 degrees, and its handles pull forward to prevent interference with backsplashes and walls. The hot water safety handle is spring-loaded to close upon release, automatically shutting off hot water flow.

Read more...
SKU: HC250
$653.00 to $688.00
Success Icon
Select an option to see availability

Features

  • InSinkErator HOT250 Hot/Cold Instant Hot Water Dispenser with 8.21-inch faucet height, 3.96-inch width, 2-handle, chrome faucet and 750-watt, 2/3-gallon, stainless steel tank with adjustable temperature controls for near-boiling hot water and filter-ready cold water
  • On-demand, near-boiling, instant hot water (approximately 200 degrees F) right next to your main kitchen faucet when you need it, for cooking, cleaning, and more; a time, space, and energy saver that lets you get on with more important things in life
  • Filter-ready cold drinking water faucet for kitchen sink with option to add an InSinkErator water filter to instant hot water heater, ensuring hot and cold drinking water tastes and smells great and improving water quality by reducing harmful impurities
  • Easy DIY installation requiring only a standard 1 3/8-inch hole for faucet and under-sink outlet for tank's power cord; tool-free tank connections, plus added assurance of dry start protection for the tank if it accidently is plugged in without water
  • 3-YEAR LIMITED SERVICE WARRANTY: Backed by InSinkErator's 3-Year "We Come to You" Limited Service Warranty; HOT250 instant hot and cold water dispenser system that is compliant with NSF/ANSI/CAN 372 and NSF/ANSI/CAN 61: Q<1 lead-free standards
  • Backed by InSinkErator's 3-Year "We Come to You" Limited Service Warranty that provides service in the convenience of your own home
  • InSinkErator HOT250 instant hot and cold water dispenser system that is compliant with NSF/ANSI/CAN 372 and NSF/ANSI/CAN 61: Q<1 lead-free standards

Specifications

Certifications and Listings
NSF/ANSI/CAN 372, NSF/ANSI/CAN 61 Q≤1, ADA Compliant
Built-In Water Filter
No
Dispenser Tank Size
0.66
Plumbing Connection
Flexible
Water Dispenser Type
Hot/Cold

Documents & Drawings

Reviews / Q&A

1
Product image shown are for illustration purposes only and may not be an exact representation of the product or package contents
*
InSinkErator® may make improvements and/or changes in the specifications of products at any time, in its sole discretion, without notice or obligation and further reserves the right to change or discontinue models.