Iris Instant Hot Water Dispenser Faucet (F-H2300)

InSinkErator

Iris Instant Hot Water Dispenser Faucet (F-H2300)

InSinkErator

Who says you can't honor tradition while celebrating convenience?

A tribute to traditional kitchen design, Iris combines classic form and detailing with modern convenience. Iris is the ideal style for homeowners who appreciate character and craftsmanship as much as instant hot water. Pair it with main kitchen faucets that feature classic design lines and finishes.

  • Durable all-brass dispenser construction
  • Spout swivels 360-degrees
  • Hot water automatically shuts off when handle is released
  • Cold water remains on for hands-free convenience
  • Tank and filtration system (sold separately)
  • Options: Hot only  / Cold only


Available Finishes: Chrome, Satin Nickel, Polished Nickel, Classic Oil-Rubbed Bronze

SKU: H2300
Price Not Available
Select an option to see availability

Features

  • Dispenses steaming hot, filtered water
  • Efficient and time saving
  • Single-hole installation
  • Spout swivels 360-degrees for convenience
  • 0.8 gallons per minute maximum flow rate at 60 psi
  • Flexible connectors for easy installation
  • Constructed of high quality, low lead brass
  • 40° turn ceramic disc valve
  • We Come To You 5-Year In-Home Limited Warranty (Covers parts and labor)
  • Unit not for commercial/industrial use

Specifications

Supply Connection
3/8" Compression
Required Supply Pressure
25—125 psi (172—862 kPA or 1.7—8.6 bar)
Backsplash Clearance
Minimum 2" required from sink hole center to backsplash
Counter Thickness
Maximum of 3"

Documents & Drawings

Reviews / Q&A

1
Product image shown are for illustration purposes only and may not be an exact representation of the product or package contents
*
InSinkErator® may make improvements and/or changes in the specifications of products at any time, in its sole discretion, without notice or obligation and further reserves the right to change or discontinue models.
InSinkErator Iris Instant Hot Water Dispenser Faucet (F-H2300)

Who says you can't honor tradition while celebrating convenience?

A tribute to traditional kitchen design, Iris combines classic form and detailing with modern convenience. Iris is the ideal style for homeowners who appreciate character and craftsmanship as much as instant hot water. Pair it with main kitchen faucets that feature classic design lines and finishes.



Available Finishes: Chrome, Satin Nickel, Polished Nickel, Classic Oil-Rubbed Bronze

H2300