Showroom Collection Traditional 2020 Instant Hot Faucet

Better prices may be found through our retail partners. Please click Where to Buy.

Inspired by the elegance of a vintage street light, the Traditional 2020 exudes the time-honored charm of a venerable antique. At home in any decor, its bold silhouette gives you the freedom to create a look that is truly your own. Pair it with main faucets that feature traditional design lines and finishes.

Read more...
SKU: FH2020
$561.10 to $707.40
Success Icon
Select an option to see availability

Features

  • Hot only faucet - dispenses near-boiling water
  • For use with an InSinkErator instant hot water tank and filtration system (sold separately)
  • Self-closing hot valve for automatic shut off
  • Handle moves forward to avoid hitting backsplashes
  • Spout swivels 360° for convenience
  • Reverse osmosis certified and compatible per NSF/ANSI 58
  • Solid brass construction
  • Corrosion resistant ceramic disc valve
  • Available finishes - Chrome, Stainless Steel, Arctic Steel, Brushed Bronze, Polished Nickel, Oil Rubbed Bronze, Classic Oil Rubbed Bronze
  • We Come To You® 5-Year In-Home Limited Warranty. Covers parts and labor.
  • Meets or exceeds the the following codes/standards – ASME A112.18.1, NSF/ANSI 372, NSF/ANSI 61, NSF/ANSI 58, NSF/ANSI 42/53, ASSE 1023, ADA Compliant
  • Lead free compliance: NSF/ANSI/CAN 61: Q<1

Documents & Drawings

Reviews / Q&A

1
Product image shown are for illustration purposes only and may not be an exact representation of the product or package contents
*
InSinkErator® may make improvements and/or changes in the specifications of products at any time, in its sole discretion, without notice or obligation and further reserves the right to change or discontinue models.