Showroom Collection Transitional 1020 Instant Hot Faucet

Better prices may be found through our retail partners. Please click Where to Buy.

Square at the base, tapered at the neck, and softly squared at the spout, the stylish Transitional 1020 proves once again that it's hip to be square. For precise detailing, we even added tapered squares to the dispsenser's low-profile handles. Pair it with main faucets that feature transitional design lines and finishes.

Read more...
SKU: FH1020
$611.40 to $770.40
Success Icon
Select an option to see availability

Features

  • Hot water faucet - dispenses near-boiling water drinking water
  • For use with an InSinkErator instant hot water tank and filtration system (sold separately)
  • Self-closing hot valve for automatic shut off
  • Handle moves forward to avoid hitting backsplashes
  • Spout swivels 360° for convenience
  • Reverse osmosis certified and compatible per NSF/ANSI 58
  • Solid brass construction
  • Corrosion resistant ceramic disc valve
  • Available finishes - Chrome, Stainless Steel, Arctic Steel, and Classic Oil Rubbed Bronze
  • We Come To You® 5-Year In-Home Limited Warranty. Covers parts and labor.
  • Meets or exceeds the the following codes/standards – ASME A112.18.1, NSF/ANSI 372, NSF/ANSI 61, NSF/ANSI 58, NSF/ANSI 42/53, ASSE 1023, ADA Compliant
  • Lead free compliance: NSF/ANSI/CAN 61: Q<1

Documents & Drawings

Reviews / Q&A

1
Product image shown are for illustration purposes only and may not be an exact representation of the product or package contents
*
InSinkErator® may make improvements and/or changes in the specifications of products at any time, in its sole discretion, without notice or obligation and further reserves the right to change or discontinue models.