Showroom Collection Cold Water Faucet (FC3010)

Better prices may be found through our retail partners. Please click Where to Buy.

Add a touch of class and healthy drinking water solution with the new Showroom Collection cold water dispenser from InSinkErator®. This attractive timeless faucet pairs perfectly with our Water Filtration System and compact undersink CWT100 chiller to make filtered, cold 40°F water.
Available in the following finishes: Chrome, Stainless Steel, Matte Black, Brushed Bronze
Also, find peace of mind in the We Come To You® In-Home Limited Warranty.

Read more...
SKU: FC3010
$425.00 to $537.00
Success Icon
Select an option to see availability

Features

  • Cold faucet - dispenses drinking water
  • For use with InSinkErator filtration system and CWT100 (both sold separately)
  • Handle activates forward to avoid hitting backsplash
  • Handle stays open for ease-of-use when filling glass or pitcher
  • Spout swivels 360° for convenience
  • Reverse osmosis certified and compatible per NSF/ANSI 58
  • Lead-free certified and tested per NSF 61, Section 9
  • Solid brass construction
  • Corrosion resistant ceramic disc valve

Specifications

Supply Connection
1/4" (0.64 cm) Compression and/or push fitting
Required Sink Hole Diameter
1-3/8" (35 mm) Standard Sink Hole
Required Supply Pressure
25 - 80 psi (172 - 550 kPA or 1.7 - 5.5 bar)
Backsplash Clearance for Installation
Minimum 2" (5.08 cm) required from sink hole center to backsplash
Counter Thickness
Maximum of 3" (7.62 cm)
Shipping Weight
3.79 (1.72 kg)

Documents & Drawings

Reviews / Q&A

1
Product image shown are for illustration purposes only and may not be an exact representation of the product or package contents
*
InSinkErator® may make improvements and/or changes in the specifications of products at any time, in its sole discretion, without notice or obligation and further reserves the right to change or discontinue models.