Flexible Discharge Tube

The InSinkErator® Flexible Discharge Tube provides a quick way of connecting the disposer discharge to the drain line.

Read more...
SKU: 08772D
$17.49
Success Icon
Available

Features

  • Not compatible with Evolution Series Disposers
  • Flexes and offsets up to two inches
  • Retracts and extends 6 to 10
  • Forms tight right angles or slight angles to meet existing 1-1/2 drain plumbing

Documents & Drawings

Reviews / Q&A

1
Product image shown are for illustration purposes only and may not be an exact representation of the product or package contents
*
InSinkErator® may make improvements and/or changes in the specifications of products at any time, in its sole discretion, without notice or obligation and further reserves the right to change or discontinue models.