Evolution Pro 750 Garbage Disposal, 3/4 HP

Compact Size Food Waste Disposer
Our most compact model, PRO 750® is designed for tight areas and moderate volume use. It is powerful enough to grind foods such as bones, potato peels and carrot peels, while still delivering quiet performance versus a standard disposer.

Read more...
SKU: EvoPro750

Features

  • 3/4 HP
  • 9-Year warranty
  • Auto-Reverse
  • Anti-Microbial Baffle

Specifications

Warranty
9 Year We Come To You® In-Home Limited Warranty
Type of Feed
Continuous
On/Off Control
Wall Switch
Motor
Single Phase
Horsepower
3/4 HP
Time Rating
Intermittent
Lubrication
Permanently Lubricated Upper & Lower Bearings
Unit Finish
Black Enamel
Overall Height
12-1/4″
Soundseal Technology
Anti-Vibration Mount™, Anti-Vibration Tailpipe Mount™, Sink Baffle, Multi-Layer SoundLimiter™ Insulation
MultiGrind Technology
GrindShear Ring®
Grind Chamber Capacity
34.6 oz
Motor Protection
Manual Reset Overload
Average Water Usage
Approx. 1 Gallon Per Person Per Day
Average Electrical Usage
3-4 KWh Per Year
Drain Connection
1-1/2″ Anti-Vibration (Hose Clamp)
Dishwasher Drain Connection
Yes

Documents & Drawings

Reviews / Q&A

1
Product image shown are for illustration purposes only and may not be an exact representation of the product or package contents
*
InSinkErator® may make improvements and/or changes in the specifications of products at any time, in its sole discretion, without notice or obligation and further reserves the right to change or discontinue models.