Steamin' Hot Instant Hot Water Dispenser and Tank (E340-SS)

The Steamin' Hot E340-SS Instant Hot Water Dispenser faucet in chrome with twist activation handle includes a 2/3 gallon stainless steel tank that delivers up to 60 cup of steaming hot water. It has a stylish, sleek chrome and black design that offer tool-free connections and dry-start protection for installation convenience.

Read more...
SKU: 44720
Power Cord Attached:No
Dispenser Finish:Chrome

Features

  • Hot Only — Dispenses steaming hot water
  • Includes 2/3-gallon hot water tank
  • Easy to adjust temperature control
  • Tool-free tank connections and dry start protection to ease installation
  • Provides 60 cups/hour of steaming hot water
  • We Come To You ® 1-Year In-Home Limited Warranty*
  • 115 volts, 750 watts, 6.25 amps
  • Available in chrome
  • * The complete Steamin? Hot® warranty is included
  • * The complete Steamin? Hot® warranty is included

Documents & Drawings

Reviews / Q&A

1
Product image shown are for illustration purposes only and may not be an exact representation of the product or package contents
*
InSinkErator® may make improvements and/or changes in the specifications of products at any time, in its sole discretion, without notice or obligation and further reserves the right to change or discontinue models.