Pro Cover Control Garbage Disposal, 3/4 HP

Extra Assurance From Covered Operation
Prefer the added assurance of covered operation? Pro Cover Control delivers with a Magnetic CoverStart® switch that only runs when the cover is on.

Read more...
SKU: Adv-Pro-Cover-Control

Features

  • 3/4 HP Long-Lasting, Dura-Drive® Induction Motor
  • 10-Year We Come to You™ Limited In Home Warranty
  • Quiet SoundSeal Technology® delivers quiet disposal operation
  • 3-Stage MultiGrind® Technology: Finest Grind Designed to Prevent Clogs
  • EZ Connect Disposal easily connects to a hardwire connection or outlet
  • Removable, Diswasher Safe, Antimicrobial Quiet Collar® Sink Baffle
  • Safe for use with properly maintained septic tanks

Specifications

Type of Feed
Batch
On/Off Control
Magnetic Cover Switch
Motor
Single Phase
Horsepower
3/4 HP
Volts
120
HZ
60
RPM
1725
Time Rating
Intermittent
Lubrication
Permanently Lubricated Upper & Lower Bearings
Shipping Weight (Approx.)
20.7
Motor Protection
Automatic Reset
Average Water Usage
Approx. 1 Gallon per Person Per Day
Average Electrical Usage
3-4 KWh per Year
Dishwasher Drain Connection
Yes

Documents & Drawings

Reviews / Q&A

1
Product image shown are for illustration purposes only and may not be an exact representation of the product or package contents
*
InSinkErator® may make improvements and/or changes in the specifications of products at any time, in its sole discretion, without notice or obligation and further reserves the right to change or discontinue models.