Pro 750 Garbage Disposal, 3/4 HP

Better prices may be found through our retail partners. Please click Where to Buy.

Quiet, Worry-Free Performance.
With the Pro 750 Garbage Disposal, you can expect quiet, worry-free performance that is designed to prevent clogs by grinding food scraps the finest.

Read more...
SKU: Adv-Pro-750
$419.30 to $426.10
Success Icon
Select an option to see availability

Features

  • 3/4 HP long-lasting, Dura-Drive® induction motor
  • 10-Year We Come to You™ Limited In Home Warranty
  • Quiet SoundSeal Technology® delivers quiet disposal operation
  • Advanced Grind for tough and fibrous food scraps
  • 3-Stage MultiGrind® Technology: Finest Grind Designed to Prevent Clogs
  • EZ Connect Disposal easily connects to a hardwire connection or outlet
  • Removable, Diswasher Safe, Antimicrobial Quiet Collar® Sink Baffle
  • Safe for use with properly maintained septic tanks

Specifications

Type of Feed
Continuous
On/Off Control
Wall Switch
Motor
Single Phase
Horsepower
3/4 HP
Volts
120
HZ
60
RPM
1725
Time Rating
Intermittent
Lubrication
Permanently Lubricated Upper & Lower Bearings
Shipping Weight (Approx.)
18.4
Overall Height
12.25″
Motor Protection
Automatic Reset
Average Water Usage
Approx. 1 Gallon per Person Per Day
Average Electrical Usage
3-4 KWh per Year
Dishwasher Drain Connection
Yes

Documents & Drawings

Reviews / Q&A

1
Product image shown are for illustration purposes only and may not be an exact representation of the product or package contents
*
InSinkErator® may make improvements and/or changes in the specifications of products at any time, in its sole discretion, without notice or obligation and further reserves the right to change or discontinue models.