Message Dialog
Display Update Message
[
{
"catentry_id" : "843568",
"Attributes" : {
"Dispenser Finish_Biscuit":"13"
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
"catentry_id" : "843575",
"Attributes" : {
"Dispenser Finish_Polished Nickel":"12"
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
"catentry_id" : "843569",
"Attributes" : {
"Dispenser Finish_Mocha Bronze":"13"
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
"catentry_id" : "843571",
"Attributes" : {
"Dispenser Finish_French Gold":"13"
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
"catentry_id" : "843574",
"Attributes" : {
"Dispenser Finish_Classic Oil Rubbed Bronze":"12"
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
"catentry_id" : "843573",
"Attributes" : {
"Dispenser Finish_Brushed Bronze":"12"
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
"catentry_id" : "843567",
"Attributes" : {
"Dispenser Finish_Black":"12"
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
"catentry_id" : "843572",
"Attributes" : {
"Dispenser Finish_White":"13"
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
"catentry_id" : "864038",
"Attributes" : {
"Dispenser Finish_Chrome":"13"
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
"catentry_id" : "843570",
"Attributes" : {
"Dispenser Finish_Oil Rubbed Bronze":"13"
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
"catentry_id" : "864039",
"Attributes" : {
"Dispenser Finish_Matte Black":"13"
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
"catentry_id" : "843566",
"Attributes" : {
"Dispenser Finish_Satin Nickel":"13"
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
Replacement SinkTop Switch push button. To change button color, pop the old decorative ring off the push button body, replace with the new push button, and push the sides of the new decorative ring until it locks with the push button body.
Read more...
SKU:
STSButton
Select Dispenser Finish
Dispenser Finishrequired information
Features
Use of abrasive cleaning solutions may harm this product?s finish
Choose from these popular designer colors: Satin Nickel, Chrome, Gloss Black, Biscuit, White, Mocha Bronze, Oil-Rubbed Bronze, Matte Black, French Gold, Brushed Bronze, Classic Oil Rubbed Bronze, and Polished Nickel
For use with the InSinkErator® SinkTop Switch
1
Product image shown are for illustration purposes only and may not be an exact representation of the product or package contents
*
InSinkErator® may make improvements and/or changes in the specifications of products at any time, in its sole discretion, without notice or obligation and further reserves the right to change or discontinue models.