Message Dialog
Display Update Message
[
{
"catentry_id" : "3074457345629182688",
"Attributes" : {
"Dispenser Finish_Satin Nickel":"11"
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
"catentry_id" : "3074457345629182686",
"Attributes" : {
"Dispenser Finish_Matte Black":"11"
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
"catentry_id" : "3074457345629182687",
"Attributes" : {
"Dispenser Finish_Polished Nickel":"11"
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
"catentry_id" : "3074457345629182685",
"Attributes" : {
"Dispenser Finish_Classic Oil Rubbed Bronze":"11"
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
"catentry_id" : "3074457345629182684",
"Attributes" : {
"Dispenser Finish_Chrome":"11"
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
"catentry_id" : "3074457345648952207",
"Attributes" : {
"Dispenser Finish_Brushed Bronze":"11"
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
Decorative Air-Activated Switch-Button - Pioneer (STDP)
Decorative alternative to a wall switch. Air-activated, above the deck design. Goes great for kitchen sinks, kitchen islands, or countertops. Contemporary styling. Solid brass construction.
Read more...
SKU:
STDP
Select Dispenser Finish
Dispenser Finishrequired information
Features
Remote on/off air switch button for activating continuous feed waste disposers
Transmitter assembly with button and bezel
Counter top washer and fastening nut are included
Button and bezel made of brass
Does not come with control box; button only
Button and bezel adhered to transmitter assembly base
Available in: Chrome, Satin Nickel, Matte Black, Classic Oil-Rubbed Bronze, Brushed Bronze, and Polished Nickel
Warranty
1-Year Limited Warranty
Required Sink Hole Diameter
1-1/4" - 1-1/2" (3.175 cm - 3.81 cm) Standard Sink Hole
Counter Thickness
Maximum of 3(7.62 cm)
Shipping Weight
0.35 lb (0.16 kg)
1
Product image shown are for illustration purposes only and may not be an exact representation of the product or package contents
*
InSinkErator® may make improvements and/or changes in the specifications of products at any time, in its sole discretion, without notice or obligation and further reserves the right to change or discontinue models.