Contractor 333 Garbage Disposal, 3/4 HP

Engineered to Handle Tough Food Scraps
The Contractor 333 is an affordable and durable workhorse that is designed to prevent clogs by grinding food scraps finer.

Read more...
SKU: Pwr-Contractor-333

Features

  • 3/4 HP long-lasting, Dura-Drive® Induction motor
  • 7-Year We Come to You™ Limited In Home Warranty 
  • Reduced Sound featuring a reduced noise level over a standard disposal.
  • Power Grind for tough food scraps.
  • 2-Stage MultiGrind® Technology: Finer grind designed to prevent clogs
  • EZ Connect Disposal easily connects to a hardwire connection or outlet.
  • Advanced Grind for tough and fibrous food scraps.
  • Removable, Diswasher Safe Antimicrobial Baffle
  • EZ Connect Disposal easily connects to a hardwire connection or outlet.
  • Safe for use with properly maintained septic tanks.

Specifications

Type of Feed
Continuous
On/Off Control
Wall Switch
Motor
Single Phase
Horsepower
3/4 HP
Volts
120
HZ
60
RPM
1725
Time Rating
Intermittent
Lubrication
Permanently Lubricated Upper & Lower Bearings
Shipping Weight (Approx.)
17.9
Overall Height
12.25″
Motor Protection
Automatic Reset
Average Water Usage
Approx. 1 Gallon per Person Per Day
Average Electrical Usage
3-4 KWh per Year
Dishwasher Drain Connection
Yes

Documents & Drawings

Reviews / Q&A

1
Product image shown are for illustration purposes only and may not be an exact representation of the product or package contents
*
InSinkErator® may make improvements and/or changes in the specifications of products at any time, in its sole discretion, without notice or obligation and further reserves the right to change or discontinue models.