Contractor 1000 Garbage Disposal, 1 HP

Powerful and dependable performance.
Engineered for years of reliable performance, the Contractor 1000 delivers power, and has been designed to prevent clogs by grinding food scraps finer.

Read more...
SKU: Pwr-Contractor-1000

Features

  • 1 HP long-lasting, Dura-Drive® Induction motor
  • 8-Year We Come to You® Limited In Home Warranty
  • Reduced Sound featuring a reduced noise level over a standard disposal
  • Power Grind for tough food scraps
  • 2-Stage MultiGrind® Technology: Finesr grind designed to prevent clogs
  • EZ Connect Disposal easily connects to a hardwire connection or outlet
  • Removable, Diswasher Safe Antimicrobial Baffle
  • Safe for use with properly maintained septic tanks
  • Units Available: Contractor 1000 with EZ Connect Adapter or Contractor 1000 with EZ Connect Cord

Specifications

Type of Feed
Continuous
On/Off Control
Wall Switch
Motor
Single Phase
Horsepower
1 HP
Volts
120
HZ
60
RPM
1725
Amp. (Avg. Load)
10.2
Time Rating
Intermittent
Lubrication
Permantly Lubricated Upper & Lower Bearings
Shipping Weight (Approx.)
19.1
Overall height
12"
Motor Protection
Automatic Reset
Average Water Usage
Approx. 1 Gallon Per Eprson Per Day
Average Electrical Usage
3-4 KWh Per Year
Drain Connections
1-1/2" Cushioned Slip Joint
Dishwasher Drain Connection
Yes

Documents & Drawings

Reviews / Q&A

1
Product image shown are for illustration purposes only and may not be an exact representation of the product or package contents
*
InSinkErator® may make improvements and/or changes in the specifications of products at any time, in its sole discretion, without notice or obligation and further reserves the right to change or discontinue models.