FWD-1 Garbage Disposal, 1/3 HP

SKU: FWD 1

Features

  • 1-Year Limited Over-The-Counter Warranty
  • Plastic grind chamber
  • Galvanized steel grinding elements with two stainless steel 360° swivel lugs
  • Stainless steel sink flange with positive seal 1-piece plastic stopper
  • Overload protector manual reset
  • Permanently lubricated upper and lower bearings
  • Lift & Latch® technology for fast, easy installation
  • Exclusive cushioned anti-splash baffle
  • Dishwasher drain connection
  • Service wrench included
  • Available with or without factory installed power cord

Specifications

Type of Feed
Continuous
On/Off Control
Wall Switch
Motor
Single Phase
Horsepower
1/3 HP
Volts
120
HZ
60
RPM
1725
Amp. (Avg. Load)
5.7
Time Rating
Intermittent
Lubrication
Permanently Lubricated Upper and Lower Bearings
Shipping Weight (Approx.)
12 lbs. 10 oz. (without cord)
12 lbs. 14 oz. (with cord)
Unit Finish
Waterborne Brown Enamel
Overall Height
11-1/2"
Grind Chamber Capacity
26 oz.
Motor Protection
Manual Reset Overload
Average Water Usage
Approx. 1 Gallon Per Person Per Day
Average Electrical Usage
3-4 KWh Per Year
Drain Connection
1-1/2 Cushioned Slip Joint
Dishwasher Drain Connection
Yes
Factory Installed Power Cord
Available with or without

Documents & Drawings

Reviews / Q&A

1
Product image shown are for illustration purposes only and may not be an exact representation of the product or package contents
*
InSinkErator® may make improvements and/or changes in the specifications of products at any time, in its sole discretion, without notice or obligation and further reserves the right to change or discontinue models.