Disposer Support Legs

Stabilizes disposer.

  • Sold in sets of two legs
  • Two support legs can be added to medium size disposers for added stability
  • Required with some competitive mounting adaptors
  • Three support legs are included with all large disposers


Support legs are required when using the following competitive mounting adapters: 11378A, 11378B, 11378C, 11599H, 11599K, 11599N

Read more...

Documents & Drawings

1
Product image shown are for illustration purposes only and may not be an exact representation of the product or package contents
*
InSinkErator® may make improvements and/or changes in the specifications of products at any time, in its sole discretion, without notice or obligation and further reserves the right to change or discontinue models.