SS-300 Large Capacity Foodservice Disposer

Our most affordable large-capacity model, ready to tackle meals of up to 750 persons with its powerful 3 HP motor. Like all InSinkErator® foodservice disposers, it delivers superior performance, quiet operation, maximum energy efficiency and long service life.

Designed for continuous operation in locations such as large banquet facilities, large hospitals and university foodservice.

Read more...

Features

  • Corrosion Resistant Stainless Steel
  • 3/4″ rubber mounting above grinding chamber isolates sound and eliminates vibration. Mounting is enclosed in chrome plated covers for sanitation and appearance.
  • 3 HP Induction Motor, 1725 RPM's, totally enclosed to provide protection against outside moisture. Controlled power air flow cools motor for efficiency and longer life. Built-in thermal overload protection.
  • Stationary and rotating shredding elements made from cast nickel chrome alloy for long life and corrosion resistance, designed for reverse action grinding.
  • Double-tapered Timken roller bearings provide a shock absorbing cushion.
  • Triple lip seal protects motor from water damage.Secondary spring-loaded oil seal provides double protection against water and loss of grease.
  • All Stainless Steel and Chrome plated. Paint-free for lasting sanitation.
  • What's Included : 1 Mounting/Bowl Assembly, 1 Electrical Control, 1 Syphon Breaker, 1 Solenoid Valve, and 1 Flow Control Valve. The standard Flow Control Valve will be sent with the unit unless the optional valve is specified.

Documents & Drawings

1
Product image shown are for illustration purposes only and may not be an exact representation of the product or package contents
*
InSinkErator® may make improvements and/or changes in the specifications of products at any time, in its sole discretion, without notice or obligation and further reserves the right to change or discontinue models.