Type A Bowl (12", 15", 18")

InSinkErator

Type A Bowl (12", 15", 18")

Bowl sink disposer mounting assembly with stainless bowl cover and removable splash baffle. Available with 12", 15" or 18" bowls.

Documents & Drawings

1
Product image shown are for illustration purposes only and may not be an exact representation of the product or package contents
*
InSinkErator® may make improvements and/or changes in the specifications of products at any time, in its sole discretion, without notice or obligation and further reserves the right to change or discontinue models.