Decorative Air-Activated Switch-Button - Tuxedo (STDT)

InSinkErator

Decorative Air-Activated Switch-Button - Tuxedo (STDT)

  • Decorative alternative to a wall switch.
  • Air-activated, above the deck design.
  • Goes great for kitchen sinks, kitchen islands, or countertops.
  • Contemporary styling.
  • Solid brass construction.
  • SKU: STDT

    Features

    • Remote on/off air switch button for activating continuous feed waste disposers
    • Transmitter assembly with button and bezel
    • Counter top washer and fastening nut are included
    • Button and bezel made of brass
    • Does not come with control box; button only
    • Button and bezel adhered to transmitter assembly base
    • Available in: Chrome, Satin Nickel, Matte Black, Classic Oil-Rubbed Bronze, and Polished Nickel

    Specifications

    Warranty
    1-Year Limited Warranty
    Required Sink Hole Diameter
    1-1/4 – 1-1/2(3.175 cm – 3.81 cm) Standard Sink Hole
    Counter Thickness
    Maximum of 3(7.62 cm)
    Shipping Weight
    0.35 lb (0.16 kg)

    Documents & Drawings

    Reviews / Q&A

    1
    Product image shown are for illustration purposes only and may not be an exact representation of the product or package contents
    *
    InSinkErator® may make improvements and/or changes in the specifications of products at any time, in its sole discretion, without notice or obligation and further reserves the right to change or discontinue models.