Instant Hot Water Tank and Filtration System (HWT-F1000S)

SKU: 44723

Better prices may be found through our retail partners. Please click Where to Buy.

The redesigned stainless steel hot water tank (HWT-F1000S), which includes the new water filtration system (F-1000S), will feature a new high-end appearance. It is re-engineered for longer life and improved performance with a 2/3-gallon capacity tank, tool-free connections to ease installation, and dry-start protection for peace of mind. This tank provides up to 60 cups of steaming hot, filtered water per hour.

Read more...
$601.90
Success Icon
Available

Features

  • Easy-to-adjust temperature control (Adjustable from 160 — 210 ° F)

Specifications

Capacity
2/3 gallon stainless steel tank dispenses up to 60 cups of water per hour
Electrical
115 volts, A.C., 750 watts, 6.25 amp heating element with grounded three (3) prong plug
Thermostat
Snap-action, adjustable from 160°F to 210°F(factory pre-set at 200°F)
Weight
Approx 7.7 lbs

Documents & Drawings

Reviews / Q&A

1
Product image shown are for illustration purposes only and may not be an exact representation of the product or package contents
*
InSinkErator® may make improvements and/or changes in the specifications of products at any time, in its sole discretion, without notice or obligation and further reserves the right to change or discontinue models.