PowerRinse Standard Model PRS

InSinkErator

PowerRinse Standard Model PRS

When dishwashing operators fall behind, so does operational efficiency. A door dishwasher can clean between 50-125 racks per hour depending on the model. A conveyor dishwasher can clean up to 400 racks per hour. Avoid a traffic jam at your dishwashing station with a system designed to simplify and speed up the pre-rinse and scrapping process.

PowerRinse® Standard (Model PRS) is designed for everyday applications in small or medium sized commercial kitchens. Dishwashing operators use both hands to scrap dishes under the powerful plume of recirculated water, cutting the time it takes to clear dishes in half – sometimes even tripling their speed!

PowerRinse saves more than time. It also reduces bulk waste without grinding, which means less odors, less pest concerns, less trash pickups, and lower disposal fees associated with food waste handling and storage. The system also helps operators cut water usage at the pre-rinse station by utilizing a powerful plume of recirculated water and a built-in shut off timer. The timer is factory-preset at 20 minutes. After the set time elapses, the unit will shut off.

An alternative to food waste disposer or pulper systems.

HOW MUCH WATER DOES THE SYSTEM USE?
The PowerRinse system consumes only 1 GPM (3.79 LPM) fresh water per hour – 50% less than other collection systems – and recirculates with the force of 30 GPM (113.56 LPM) to help clear dirty dishes. Recirculating water reduces water and sewer costs.

WHERE DOES THE FOOD WASTE GO? IS IT GROUND UP?
As dishes are cleared, solid waste is collected in a scrap basket and water soluble waste is harmlessly sent down the drain, reducing bulk and overall weight without grinding. With the smallest screen size in the industry, PowerRinse ensures more food waste is captured, and less ends up in the sewer line.

WE PARTICIPATE IN A COMPOSTING PROGRAM; CAN WE STILL USE POWERRINSE?
Yes – collected food waste solids can be used in a composting program, or the minimized waste can be emptied into a waste receptacle.

TYPICAL APPLICATIONS
Ideal for small to medium sized kitchens, in-line with door type or rack conveyor dishwashing machines. Sized for everyday use, Model PRS can be used with cafeteria trays.

AGENCY APPROVALS
The PowerRinse Waste Collection System is CUL® US Listed when installed in conjunction with InSinkErator pumps and controls, and per the installation instructions in the Installation, Care, and Use Manual.

Features

  • Easy access ball valve allows operators to quickly reposition water plume
  • Collected solids can be disposed of into a waste or compost receptacle
  • Workspace-maximizing cover design creates a level foundation for scrapping and pre-soaking problem dishes with baked-on or difficult to remove food
  • Tray, base assembly, cover, pump housing, and pump impeller all made from durable, corrosion-resistant stainless steel construction
  • NEMA 4X stainless steel electrical control box
  • High impact polymer scrap basket
  • Flanged feet allow unit to be secured to floor
  • Built-in shut off timer automatically shuts off system after predetermined length of time (factory set at 20 minutes)
  • System can be manually shut off at any time
  • Quick and easy to clean — dishwasher safe components

Specifications

Requires only 1 GPM (3.79 LPM) of fresh water per hour
Fully operational in 70 seconds — protected against dry operation
Scrap basket features 1/4″ (6.35 mm) diameter screen and ergonomic handles
Standard Tray for everyday applications — working area dimensions 23.75″ x 21.5″ (603.25 mm x 546.1 mm)
Pump safeguarded by 1/4″ (6.35 mm) inlet screen and dry-start protection
Fits under standard table — minimum height 33″ (838 mm)
All systems include one (1) scrap basket and one (1) cover.
View Revit/CAD Drawings

Documents & Drawings

1
Product image shown are for illustration purposes only and may not be an exact representation of the product or package contents
*
InSinkErator® may make improvements and/or changes in the specifications of products at any time, in its sole discretion, without notice or obligation and further reserves the right to change or discontinue models.