Instant Hot Water Tank HWT200

InSinkErator

Instant Hot Water Tank HWT200

The redesigned stainless steel hot water tank (HWT200) features a new high-end appearance. It is re-engineered for longer life and improved performance with a 2/3 Gallon capacity tank, tool-free connections to ease installation, and dry-start protection for peace of mind. This tank provides from 120°-210° F near-boiling water.

SKU: 45522-ISE

Features

  • LED illumination indicates heating and at-temperature levels
  • 100% welded stainless steel construction for optimum durability
  • Sound-proofing technology ensures ultra-quiet performance
  • 750W, 2/3-gallon stainless steel tank
  • Tool-free connections and dry-start protection for easy installation
  • We Come to You 3-year in-home limited warranty
  • We Come To You® 3-year In-Home Limited Warranty

Specifications

Capacity
2/3 gallon stainless steel
Electrical
115V, 750 watts, 6.5A

Documents & Drawings

Reviews / Q&A

1
Product image shown are for illustration purposes only and may not be an exact representation of the product or package contents
*
InSinkErator® may make improvements and/or changes in the specifications of products at any time, in its sole discretion, without notice or obligation and further reserves the right to change or discontinue models.