Instant Hot Water Tank (HWT-00)

InSinkErator

Instant Hot Water Tank (HWT-00)

Welcome to the heart of your instant hot water system.

Although the tank lies hidden below your sink, its contributions to instant convenience can't be overlooked. The InSinkErator® instant hot water tank always has near-boiling water ready when you need it.

  • 2/3-gallon stainless steel tank
  • Easy-to-adjust temperature control
  • Uses less energy than a 40-watt light bulb

SKU: 44875

Features

  • 2/3-gallon stainless steel tank
  • Easy to adjust temperature control
  • Tool-free tank connections and dry start protection to ease installation
  • Provides up to 60 cups per hour of steaming hot water
  • 115 volts, 750 watts, 6.5 amps
  • For use with InSinkErator instant hot water dispensers (excluding model Hot1 and Hot100)
  • Water filter is not included
  • 3 year parts and labor limited warranty

Specifications

Capacity
2/3-gallon stainlesssteel tank dispenses up to 60 cups of water per hour
Thermostat
Easy-to-adjust temperature control (adjustable from 160°F - 210°F)
Insulation
Meets UL 94HF-1 flammabilityspecification
Recommended Supply Pressure
30-125 psi
Shipping Weight
Approx 5.7 lbs

Documents & Drawings

Reviews / Q&A

1
Product image shown are for illustration purposes only and may not be an exact representation of the product or package contents
*
InSinkErator® may make improvements and/or changes in the specifications of products at any time, in its sole discretion, without notice or obligation and further reserves the right to change or discontinue models.