Invite HOT150 Instant Hot Water Dispenser System Faucet (H-HOT150)

Better prices may be found through our retail partners. Please click Where to Buy.

The InSinkErator HOT150 Instant Hot Water Dispensing System is the newest and affordable addition to the Invite series. Features an easy handle actuation technology faucet and 2/3 gal. stainless steel tank that delivers up to 60 cups per hour of steaming hot water. Modern design in a Chrome finish that complements today's popular kitchen faucet styles.

Read more...
SKU: HOT150
$428.90 to $456.80
Success Icon
Select an option to see availability

Features

  • Includes chrome/satin nickel finish instant hot water dispenser and unique HOT100 2/3 gal. stainless steel hot water tank
  • Delivers up to 60 cups/hour of steaming hot water
  • We come to you 1-year in-home limited warranty
  • Tool-free tank connections and dry-start protection to ease installation
  • Easy-to-adjust temperature control
  • Easy handle actuation
  • Fits standard sink faucet hole: 1.25″ to 1.5″
  • Adjustable temperature from 160-210 Degree Fahrenheit
  • Lead free compliance: NSF/ANSI/CAN 61: Q<1

Specifications

Certifications and Listings
UL, UPC, ASSE, CEC Listed.
Faucet type
Hot Water Dispenser
Flow rate (gallons per minute)
0.75
Housing Material
Plastic
Included Components
Supply Lines
Manufacturer Warranty
1-year parts and in-home service
Mount Location
Deck Mount
Number of Faucet Handles
Single Handle
Number of Faucet Holes Required
1
Spout height (in.)
6.25
Spout Reach (in.)
5.38
Valve material
Metal

Documents & Drawings

Reviews / Q&A

1
Product image shown are for illustration purposes only and may not be an exact representation of the product or package contents
*
InSinkErator® may make improvements and/or changes in the specifications of products at any time, in its sole discretion, without notice or obligation and further reserves the right to change or discontinue models.