Showroom Collection Transitional 1010 Instant Hot and Cold Faucet

InSinkErator

Showroom Collection Transitional 1010 Instant Hot and Cold Faucet

Elegance has the power to transform every space it touches. Blending modern simplicity with traditional luxury, the Transitional 1010 employs sleek design proportions, smooth surface elements, and bell-shaped aesthetics to add an understated sophistication to the kitchen. Pair it with main faucets that feature transitional design lines and finishes.

SKU: HC1010

Features

  • Hot and cold water faucet - dispenses near-boiling water and cold drinking water
  • For use with an InSinkErator instant hot water tank and filtration system (sold separately)
  • Self-closing hot valve for automatic shut off
  • Handle moves forward to avoid hitting backsplashes
  • Spout swivels 360° for convenience
  • Reverse osmosis certified and compatible per NSF/ANSI 58
  • Solid brass construction
  • Corrosion resistant ceramic disc valve
  • Available finishes - Chrome, Stainless Steel, Arctic Steel, Matte Black, Brushed Bronze, Polished Nickel, Oil Rubbed Bronze, Classic Oil Rubbed Bronze
  • We Come To You® 5-Year In-Home Limited Warranty. Covers parts and labor.
  • Meets or exceeds the the following codes/standards – ASME A112.18.1, NSF/ANSI 372, NSF/ANSI 61, NSF/ANSI 58, NSF/ANSI 42/53, ASSE 1023, ADA Compliant

Documents & Drawings

Reviews / Q&A

1
Product image shown are for illustration purposes only and may not be an exact representation of the product or package contents
*
InSinkErator® may make improvements and/or changes in the specifications of products at any time, in its sole discretion, without notice or obligation and further reserves the right to change or discontinue models.