Melea Instant Hot Water Dispenser Faucet (F-H1400)

InSinkErator

Melea Instant Hot Water Dispenser Faucet (F-H1400)

InSinkErator

How can anything this stylish be so practical?

Blending traditional aesthetics with modern simplicity, Melea lends a look of stately sophistication to the kitchen. Melea's transitional design is perfect for homeowners who demand practicality without sacrificing style. Pair it with main kitchen faucets that feature transitional design lines and finishes.

  • Durable all-brass dispenser construction
  • Spout swivels 360-degrees
  • Hot water automatically shuts off when handle is released
  • Cold water remains on for hands-free convenience
  • Tank and filtration system (sold separately)
  • Options: Hot only / Cold only


Finishes Available: Chrome, Satin Nickel, Polished Nickel, Classic Oil-Rubbed Bronze, Matte Black

SKU: H1400
Price Not Available
Select an option to see availability

Features

  • Dispenses near boiling, filtered water
  • Efficient and time saving
  • Single-hole installation
  • Spout swivels 360-degrees for convenience
  • Flexible connectors for easy installation
  • Constructed of high quality, low lead brass
  • 40° turn ceramic disc valve
  • 0.8 gallons per minute maximum flow rate at 60 psi
  • For use with InSinkErator® hot water tank and filtration system (sold separately)
  • Unit not for commercial/industrial use
  • Comes in the following finishes: Chrome, Satin Nickel, Matte Black, Classic Oil-Rubbed Bronze and Polished Nickel
  • We Come To You® 5-Year In-Home Limited Warranty (Covers parts and labor)

Specifications

Supply Connection
3/8" Compression
Required supply pressure
25—125 psi (172—862 kPA or 1.7—8.6 bar)
Backsplash Clearance
Minimum 2" required from sink hole center to backsplash
Counter Thickness
Maximum of 3"

Documents & Drawings

Reviews / Q&A

1
Product image shown are for illustration purposes only and may not be an exact representation of the product or package contents
*
InSinkErator® may make improvements and/or changes in the specifications of products at any time, in its sole discretion, without notice or obligation and further reserves the right to change or discontinue models.
InSinkErator Melea Instant Hot Water Dispenser Faucet (F-H1400)

How can anything this stylish be so practical?

Blending traditional aesthetics with modern simplicity, Melea lends a look of stately sophistication to the kitchen. Melea's transitional design is perfect for homeowners who demand practicality without sacrificing style. Pair it with main kitchen faucets that feature transitional design lines and finishes.



Finishes Available: Chrome, Satin Nickel, Polished Nickel, Classic Oil-Rubbed Bronze, Matte Black

H1400