Indulge Tuscan Hot/Cool Faucet (F-HC2215)

This product has been discontinued and is no longer available. To view a similar product, please click here.
Old-world charm meets new-world technology.

The artistic legacy of classic Italian design has been reimagined to give timeless style a modern upgrade. Tasteful and inviting, Tuscan brings the relaxing warmth of a Mediterranean afternoon to the everyday bustle of your kitchen. Pair it with main kitchen faucets that feature classic design lines and finishes.

  • Durable all-brass dispenser construction
  • Spout swivels 360-degrees
  • Hot water automatically shuts off when lever is released
  • Cold water remains on for hands-free convenience
  • Tank and filtration system (sold separately)
  • Options: Hot & Cold / Hot only


Finishes Available: Satin Nickel,Classic Oil-Rubbed Bronze, Oil-Rubbed Bronze

Read more... Read more...
SKU: FHC2215

Features

  • Hot and Cool — Dispenses steaming hot and cool drinking water
  • Available in several designer finishes
  • Spout swivels to make filling pitchers and pots easier
  • The hot lever automatically shuts off while the Stay-On™ cool lever remains on for easy use
  • Durable all brass dispenser construction
  • InSinkErator 5-Year We Come To You® In-Home Full Service Limited Warranty Covers parts and labor
  • For use with the InSinkErator Stainless Steel Tank and Filtration System (sold separately)
  • Lead free compliance: NSF/ANSI/CAN 61: Q<1

Specifications

Hot Valve
Instant, self-closing
Shipping Weight
Approximately 5 lbs.
Required Hole Diameter
1 3/8″ - 1 1/2″ (standard)
Supply Pressure
172-862 kPa (1.7-8.6 bar) (25-125 psi)

Reviews / Q&A

1
Product image shown are for illustration purposes only and may not be an exact representation of the product or package contents
*
InSinkErator® may make improvements and/or changes in the specifications of products at any time, in its sole discretion, without notice or obligation and further reserves the right to change or discontinue models.