Indulge Contemporary Hot/Cool Faucet (F-HC1100)

InSinkErator

Indulge Contemporary Hot/Cool Faucet (F-HC1100)

Thanks to its modern flair and blended design, Contemporary 1100 infuses the kitchen with added energy and instant convenience. Sleek, elegant and engaging, this hot water dispenser is at home in any kitchen. Pair it with faucets that feature universal design lines and finishes.

SKU: FHC1100

Features

  • Hot and Cool — Dispenses steaming hot and cool drinking water
  • Graceful high-arching spout swivels for greater convenience and stylish integrated levers provide a dramatic look
  • The hot lever automatically shuts off while the Stay-On™ cool lever remains on for easy use
  • Durable all brass dispenser construction
  • 5-Year We Come To You™ In-Home Service Warranty
  • NSF® listed
  • For use with InSinkErator's Stainless Steel Tank and Filtration System
  • Available in several designer finishes

Specifications

Hot Valve
Instant, self-closing
Required Hole Diameter
1 1/4″ - 1 1/2″ (standard)
Capacity
2.5 Litre Stainless Steel Tank
Supply Pressure
172-862 kPa (1.7-8.6 bar) (25-125 psi)

Documents & Drawings

Reviews / Q&A

1
Product image shown are for illustration purposes only and may not be an exact representation of the product or package contents
*
InSinkErator® may make improvements and/or changes in the specifications of products at any time, in its sole discretion, without notice or obligation and further reserves the right to change or discontinue models.