Evolution Pro 1100XL Garbage Disposal, 1.1 HP

InSinkErator

Evolution Pro 1100XL Garbage Disposal, 1.1 HP

Ultimate Performing Food Waste Disposer
The incomparable Evolution®PRO 1100XL® handles more food types, more food volume and more challenges than any other disposer, and is virtually noise-free. Features the highest horsepower and longest warranty of all PRO Series® disposers

SKU: EvoPro1100XL

Features

  • 1.1 HP
  • 12-Year warranty
  • Auto-Reverse
  • Jam Sensor
  • Anti-Microbial Baffle
  • New Lift and Latch™ Technology

Specifications

Warranty
12 Year We Come To You® In-Home Limited Warranty
Type of Feed
Continuous
On/Off Control
Wall Switch
Motor
Single Phase
Horsepower
1.1 HP
Time Rating
Intermittent
Lubrication
Permanently Lubricated Upper & Lower Bearings
Unit Finish
Stainless Steel Black
Overall Height
13″
Soundseal Technology
Anti-Vibration Mount™, Anti-Vibration Tailpipe Mount™, Sink Baffle, Multi-Layer SoundLimiter™ Insulation
MultiGrind Technology
GrindShear Ring®TriAction Lug System™featureUndercutter Disk®JamSensor® Circuit
Grind Chamber Capacity
40 oz
Motor Protection
Manual Reset Overload
Average Water Usage
Approx. 1 Gallon Per Person Per Day

Documents & Drawings

Reviews / Q&A

1
Product image shown are for illustration purposes only and may not be an exact representation of the product or package contents
*
InSinkErator® may make improvements and/or changes in the specifications of products at any time, in its sole discretion, without notice or obligation and further reserves the right to change or discontinue models.