Evolution Pro 1000LP Garbage Disposal, 1 HP

InSinkErator

Evolution Pro 1000LP Garbage Disposal, 1 HP

Superior Performance in a Low Profile Design
When your customer needs grinding power but space is tight under their sink, PRO 1000LP® is the answer. While this compact, low profile design is perfect for restricted spaces; the 1.0 HP Dura-Drive® induction motor delivers superior performance.

SKU: EvoPro1000LP

Features

  • 1.0 HP
  • 11-Year warranty
  • Auto-Reverse
  • Jam Sensor
  • Anti-Microbial Baffle

Specifications

Warranty
11 Year We Come To You® In-Home Limited Warranty
Type of Feed
Continuous
On/Off Control
Wall Switch
Motor
Single Phase
Horsepower
1 HP
Time Rating
Intermittent
Lubrication
Permanently Lubricated Upper & Lower Bearings
Unit Finish
Black Enamel
Overall Height
11-1/3″
Soundseal Technology
Anti-Vibration Mount™, Anti-Vibration Tailpipe Mount™, Sink Baffle, Multi-Layer SoundLimiter™ Insulation
MultiGrind Technology
GrindShear Ring®TriAction Lug System™featureUndercutter Disk®JamSensor® Circuit
Grind Chamber Capacity
34.6 oz
Motor Protection
Manual Reset Overload
Average Water Usage
Approx. 1 Gallon Per Person Per Day
Average Electrical Usage
3-4 KWh Per Year
Drain Connection
1-1/2″ Anti-Vibration (Hose Clamp)
Dishwasher Drain Connection
Yes

Documents & Drawings

Reviews / Q&A

1
Product image shown are for illustration purposes only and may not be an exact representation of the product or package contents
*
InSinkErator® may make improvements and/or changes in the specifications of products at any time, in its sole discretion, without notice or obligation and further reserves the right to change or discontinue models.